For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
3 BKHL TK VZ / 3 BKHS TK VZ - 3-way ball valve in block design
Bill of material
3 BKHL 04 TK VZ
DES
Identifier
3 BKHL 04 TK VZ
DN
Nominal diameter
4 mm
SER
Series
L
PD
For external pipe diameter
6 mm
G
Connecting thread
M 14x1,5
OL
Overlap
negative (open)
LW
Clearance
5 mm
OP
Operating pressure
PN 400
AF
Width across flats
9 mm
SF
Safety factor
1.5
L
Length
67 mm
L1
Length
36.2 mm
L10
Length
32.2 mm
B
Width
26 mm
H1
Height
32 mm
H2
Connection height
12.8 mm
X
Length
19.2 mm
S
Plate thickness
3 mm
SW1
Width across flats
22 mm
RA
Diameter
6 mm
I
Thread length
10.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.